??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0321 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps slotted, with adjustable counter piece, with stud with internal hexagon
Bill of material
23185.0321 Clamp
BESTNR
Ref. No.
23185.0321
D1
Nominal dimension
21 mm
D2
Thread
M20
L4
200 mm
H1
max.
mm
Enter value for H1
max.
mm
cm
inch
ft
H2
30 mm
A1
42 mm
A2
20 mm
A3
27 mm
B1
62 mm
B2
30 mm
L1
187 mm
L2
44 mm
L3
44 mm
S
14 mm
SW1
30 mm
SW2
5 mm
SK
Clamping force max.
60 kN
G
Weight
2835 g
Embedded user actions